??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CS-M-D12-BX07-06
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CS-M-D12-BX07-06
VERF
Availability
Available
BC
Order code
BAM01AY
TC
Product identifier
BMS CS-M-D12-BX07-06
PX
Product view
47151_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.185 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = Mounting system, Use = Mounting bracket for BIS M-400x, for photoelectric sensors BOS 50K, For BOS R-11 reflectors, Material = Stainless steel (1.4571), Dimension = 93 x 34.5 x 85 mm, Mounting part = Screws, clamps
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.